Part Number: 0298200.
Series: 298
  • 298 Series Data Sheet
  • Littelfuse-Automotive-Bolt-down-Fuse-MEGA-32V.pdf
  • (221,349 bytes)
  • Last Uploaded: December 22, 2009

Bookmark and Share
MEGA® Slo-Blo® 32V Automotive Bolt-Down Fuse

The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 200
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 204000
Nominal Cold Resistance (Ohms) 0.000257
Interrupt Rating 2000A@32VDC
Nominal Voltage Drop (mV) 83
Marking Code Blue