Download Datasheet

Series: BF1 42V
MIDI® style 42V Slo-Blo® Automotive Bolt-Down Fuse
Technology: Fuses


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
142.5631.5302 30 5100 0.0027 1000A@58VDC [Check] [Add]
142.5631.5402 40 6800 0.00156 1000A@58VDC [Check] [Add]
142.5631.5502 50 6900 0.00103 1000A@58VDC [Check] [Add]
142.5631.5602 60 16200 0.00075 1000A@58VDC [Check] [Add]
142.5631.5702 70 22000 0.00064 1000A@58VDC [Check] [Add]
142.5631.5802 80 25600 0.00055 1000A@58VDC [Check] [Add]
142.5631.6102 100 42500 0.00044 1000A@58VDC [Check] [Add]
142.5631.6122 125 62500 0.00034 1000A@58VDC [Check] [Add]
142.5631.6152 150 83400 0.00029 1000A@58VDC [Check] [Add]
142.5631.6202 200 126000 0.00024 1000A@58VDC [Check] [Add]