Part Number: 142.5631.5402
Series: BF1 58V

Bookmark and Share
MIDI® style 58V Slo-Blo® Automotive Bolt-Down Fuse

The BF1-58 fuse is rated at 58V and offers a bolt-on fuse for high current wiring protection. Current rating 30A - 200A; with transparent housing for easy detection of blown fuses.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 40
VDC (V) 58
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 6800
Nominal Cold Resistance (Ohms) 0.00156
Interrupt Rating 1000A@58VDC
Nominal Voltage Drop (mV) 90
Marking Code Green