Part Number: 153.5631.5401
Series: BF1
  • BF1 Data Sheet
  • Littelfuse-Automotive-Bolt-down-Fuse-BF1-32V.pdf
  • (131,037 bytes)
  • Last Uploaded: January 18, 2010

Bookmark and Share
MIDI® style BF1® Slo-Blo® 32V Automotive Bolt-Down Fuse

This BF1 fuse is rated at 32V and offers a bolt-on fuse for high current wiring protection. Current rating 23A - 200A; with transparent housing for easy detection of blown fuses.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 40
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 6800
Nominal Cold Resistance (Ohms) 0.00156
Interrupt Rating 2000A@32VDC
Nominal Voltage Drop (mV) 90
Marking Code Green