Download Datasheet

  • 496 Series Data Sheet
  • Littelfuse-Automotive-Cable-Fuse-CABLEPRO-32V.pdf
  • (127,676 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
Series: 496
CablePro® Slo-Blo® Automotive In-Line Fuse

The Littelfuse CablePro® fuse was designed to replace both the fusible link in a harness or high current fuses with a holder, and the whole high-current cable to which it is attached. It can be used to replace any cable where high current protection is needed, but there are limited locations for the fuse and holder.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) Resistance
(Ω)
IR Stock Sample
Cart
0496060. 60 32 2000A@32VDC [Check] [Add]
0496080. 80 32 2000A@32VDC [Check] [Add]
0496100. 100 32 0.0009 2000A@32VDC [Check] [Add]
0496125. 125 32 2000A@32VDC [Check] [Add]
0496150. 150 32 0.0006 2000A@32VDC [Check] [Add]
0496175. 175 32 0.0005 2000A@32VDC [Check] [Add]
0496200 200 32 0.0004 [Check] [Add]
0496200. 200 32 0.0004 2000A@32VDC [Check] [Add]
0496200.XX
Obsolete: 2008-10-09
200 32 0.0004 [Check] [Add]
496060
Replaced By 0496060
60 32 0.0018 2000A@32VDC [Check] [Add]
496080
Replaced By 0496080
80 32 0.0012 2000A@32VDC [Check] [Add]
496100
Replaced By 0496100
100 32 0.0009 2000A@32VDC [Check] [Add]
496125
Replaced By 0496125
125 32 0.0007 2000A@32VDC [Check] [Add]
496150
Replaced By 0496150
150 32 0.0006 2000A@32VDC [Check] [Add]
496175
Replaced By 0496175
175 32 0.0005 2000A@32VDC [Check] [Add]
496200
Replaced By 0496200
200 32 0.0004 2000A@32VDC [Check] [Add]