Part Number: 0496080.
Series: 496

- 496 Series Data Sheet
- Littelfuse-Automotive-Cable-Fuse-CABLEPRO-32V.pdf
- (127,676 bytes)
- Last Uploaded: January 03, 2010
CablePro® Slo-Blo® Automotive In-Line Fuse
The Littelfuse CablePro® fuse was designed to replace both the fusible link in a harness or high current fuses with a holder, and the whole high-current cable to which it is attached. It can be used to replace any cable where high current protection is needed, but there are limited locations for the fuse and holder.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 80 | |
| VDC (V) | 32 | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 2000A@32VDC | |
| Marking Code | Black |





