Part Number: 0496175.
Series: 496
  • 496 Series Data Sheet
  • Littelfuse-Automotive-Cable-Fuse-CABLEPRO-32V.pdf
  • (127,676 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
CablePro® Slo-Blo® Automotive In-Line Fuse

The Littelfuse CablePro® fuse was designed to replace both the fusible link in a harness or high current fuses with a holder, and the whole high-current cable to which it is attached. It can be used to replace any cable where high current protection is needed, but there are limited locations for the fuse and holder.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 175
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Cold Resistance (Ohms) 0.0005
Interrupt Rating 2000A@32VDC
Nominal Voltage Drop (mV) 105.4
Marking Code Black