Part Number: 496200
Series: 496
  • 496 Series Data Sheet
  • Littelfuse-Automotive-Cable-Fuse-CABLEPRO-32V.pdf
  • (127,676 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share

Replaced By 0496200.

CablePro® Slo-Blo® Automotive In-Line Fuse

The Littelfuse CablePro® fuse was designed to replace both the fusible link in a harness or high current fuses with a holder, and the whole high-current cable to which it is attached. It can be used to replace any cable where high current protection is needed, but there are limited locations for the fuse and holder.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 200
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Cold Resistance (Ohms) 0.0004
Interrupt Rating 2000A@32VDC
Nominal Voltage Drop (mV) 97.6
Marking Code Black