Part Number: FLSR002
Series: FLSR

Bookmark and Share
FLSR Series - UL Class RK5 Dual-Element Time-Delay Fuse

Littelfuse FLSR series fuses have been the superior UL Class RK5 dual-element time-delay fuses, and are the most widely used class of fuses. FLSR series fuses provide excellent protection for all types of circuits especially those containing motors. However, users and specifiers should consider the significant benefits offered by Indicator fuses.

Applications:
  • Service entrance switches
  • Switchboard main and feeder switches
  • Motor control center mains and motor branch circuits
  • Individual fused combination motor controllers
  • Distribution panelboards
  • Industrial control panels
  • Protection of fully-rated panelboards and loadcenters
  • All general purpose circuits
Safety:
  • 200,000 A.I.R.- Reliable interruption of all overcurrents up to 200,000 amperes.
  • Faster acting short circuit protection than any non-current limiting mechanical protective device.
Reliability:
  • Accurate and reliable - Automated, precision manufactured and assembled parts ensure accurate, consistent response to overloads and short circuits.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VDC (V) 300
VAC (V) 600
Package Size Industrial Cartridge
Opening Slo-Blo®/Time Lag (T)/Time Delay
Interrupt Rating 20000A@300VDC
Interrupt Rating 200000A@600VAC