Part Number: FLSR200
Series: FLSR

- FLNR_ID / FLSR_ID Indicator Class RK5 Data Sheets
- Littelfuse-Fuses-FLNR-FLSR.pdf
- (362,753 bytes)
- Last Uploaded: October 12, 2011
FLSR Series - UL Class RK5 Dual-Element Time-Delay Fuse
Littelfuse FLSR series fuses have been the superior UL Class RK5 dual-element time-delay fuses, and are the most widely used class of fuses. FLSR series fuses provide excellent protection for all types of circuits especially those containing motors. However, users and specifiers should consider the significant benefits offered by Indicator fuses.
Applications:
Applications:
- Service entrance switches
- Switchboard main and feeder switches
- Motor control center mains and motor branch circuits
- Individual fused combination motor controllers
- Distribution panelboards
- Industrial control panels
- Protection of fully-rated panelboards and loadcenters
- All general purpose circuits
- 200,000 A.I.R.- Reliable interruption of all overcurrents up to 200,000 amperes.
- Faster acting short circuit protection than any non-current limiting mechanical protective device.
- Accurate and reliable - Automated, precision manufactured and assembled parts ensure accurate, consistent response to overloads and short circuits.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 200 | |
| VDC (V) | 300 | |
| VAC (V) | 600 | |
| Package Size | Knife-Blade | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 20000A@300VDC | |
| Interrupt Rating | 200000A@600VAC |





