Part Number: 0297002.W
Series: 297
  • 297 Data Sheet
  • Littelfuse-Automotive-Blade-Fuse-MINI-32V.pdf
  • (198,017 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
MINI® 32V Fast-Acting Automotive Blade Fuse

The MINI® Fuse is quickly becoming the new standard for vehicle circuit protection throughout the world. Its miniature design, patented by Littelfuse, meets the need for more circuits to be protected while utilizing less space, and its ability to cope with high temperatures in adverse environments makes the MINI® Fuse the recommended choice for protection.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VDC (V) 32
Opening Fast-Acting (F)
Nominal Melting I2T (A2sec) 2.8
Nominal Cold Resistance (Ohms) 0.056
Interrupt Rating 1000A@32VDC
Nominal Voltage Drop (mV) 171
Marking Code Gray