Part Number: 02990218Z
Series: 299
  • 299 Series Data Sheet
  • Littelfuse-Automotive-Blade-Fuse-MAXI-32V.pdf
  • (201,823 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
MAXI® Slo-Blo® 32V Automotive Blade Fuse

With "Diffusion Pill Technology'" the MAXI® Fuse provides excellent time delay characteristics and low heat dissipation. Designed and patented by Littelfuse, the MAXI fuse is ideal for motor powered applications which have large inrush currents.


Electrical Characteristics

Help Property Value
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Interrupt Rating 1000A@32VDC