Part Number: 366.005
Series: 366
Obsolete: 2004-05-19 OBSOLETE - 365 Series - F01A Military Fuses
This series has been obsoleted, please see the documents below for replacement information.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.005 | |
| VAC (V) | 250 | |
| Opening | Fast-Acting (F) | |
| Package Size | 8AG |





