Part Number: 366001
Series: 366
Obsolete: 2004-05-19 OBSOLETE - 365 Series - F01A Military Fuses
This series has been obsoleted, please see the documents below for replacement information.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 1 | |
| VAC (V) | 125 | |
| Opening | Fast-Acting (F) | |
| Package Size | 8AG |





