Download Datasheet

Series: 202
202 Series - FLAT-PAK® Very Fast-Acting Subminiature Fuse
Technology: Fuses


Fast-Acting and Slo-Blo® Fuse versions of the Flat-PakĀ® Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0202.062 0.062 250 0.00022 7.9 50A@250VAC [Check] [Add]
0202.125 0.125 250 0.0018 2.45 50A@250VAC [Check] [Add]
0202.250 0.25 250 0.0147 0.88 50A@250VAC [Check] [Add]
0202.500 0.5 250 0.0363 0.298 50A@250VAC [Check] [Add]
0202.750 0.75 250 0.098 0.166 50A@250VAC [Check] [Add]
0202001. 1 250 0.192 0.119 50A@250VAC [Check] [Add]
0202002. 2 250 1.07 0.0469 50A@250VAC [Check] [Add]
0202003. 3 250 1.71 0.0327 50A@250VAC [Check] [Add]
0202004. 4 250 3 0.0244 50A@250VAC [Check] [Add]
0202005. 5 250 4.68 0.0174 50A@250VAC [Check] [Add]
020201.5 1.5 250 0.54 0.0701 50A@250VAC [Check] [Add]
020202.5 2.5 250 1.76 0.0455 50A@250VAC [Check] [Add]