Part Number: 0202.125
Series: 202
202 Series - FLAT-PAK® Very Fast-Acting Subminiature Fuse
Fast-Acting and Slo-Blo® Fuse versions of the Flat-Pak® Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package.
Fast-Acting and Slo-Blo® Fuse versions of the Flat-Pak® Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.125 | |
| VAC (V) | 250 | |
| Opening | Very Fast-Acting (FF) | |
| Nominal Melting I2T (A2sec) | 0.0018 | |
| Nominal Cold Resistance (Ohms) | 2.45 | |
| Interrupt Rating | 50A@250VAC |





