Download Datasheet

Series: 203
203 Series - FLAT-PAK® Slo-Blo® Subminiature Fuse
Technology: Fuses


Fast-Acting and Slo-Blo® Fuse versions of the Flat-PakĀ® Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0203.250 0.25 250 0.0126 1.36 50A@250VAC [Check] [Add]
0203.500 0.5 250 0.112 0.433 50A@250VAC [Check] [Add]
0203.750 0.75 250 0.327 0.158 50A@250VAC [Check] [Add]
0203001. 1 250 0.328 0.0755 50A@250VAC [Check] [Add]
0203002. 2 250 1.7 0.0345 50A@250VAC [Check] [Add]
0203003. 3 250 4.4 0.0197 50A@250VAC [Check] [Add]
0203004. 4 250 8.75 0.0148 50A@250VAC [Check] [Add]
0203005. 5 250 14.7 0.0124 50A@250VAC [Check] [Add]
020301.5 1.5 250 0.85 0.039 50A@250VAC [Check] [Add]
020302.5 2.5 250 2.87 0.0237 50A@250VAC [Check] [Add]