Part Number: CY14X51G16
Series: CY
European Style Cylindrical Type Time-Lag Fuse
Littelfuse fast-acting (gL-gG) fuses are used for the protection of cables against short circuits. Time-lag (aM) fuses are used for protection of motors.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 16 | |
| VAC (V) | 690 | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 80000A@500VAC |





