Part Number: 0262.002
Series: 262

Bookmark and Share
262 Series - MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse


Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.002
VDC (V) 125
VAC (V) 125
Opening Very Fast-Acting (FF)
Package Size TR3®/MICRO™ (6x8mm)
Nominal Cold Resistance (Ohms) 2000
Interrupt Rating 10000A@125VDC
Interrupt Rating 10000A@125VAC