Part Number: 0265.062
Series: 265

Bookmark and Share
265 Series - PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse


Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.062
VAC (V) 125
VDC (V) 125
Package Size 2.36 x 7.11mm
Opening Very Fast-Acting (FF)
Nominal Cold Resistance (Ohms) 7
Interrupt Rating 300A@125VDC
Interrupt Rating 50A@125VAC