Part Number: 0269.002
Series: 269

- 262-, 268-, 269- Series Data Sheet
- 262_268.pdf
- (158,902 bytes)
- Last Uploaded: January 15, 2009

- Military Components
- MILFUSES.pdf
- (166,518 bytes)
- Last Uploaded: May 16, 2005
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.002 | |
| VDC (V) | 125 | |
| VAC (V) | 125 | |
| Opening | Very Fast-Acting (FF) | |
| Package Size | TR3®/MICRO™ (6x8mm) |





