Part Number: 0277.375
Series: 277
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.375 | |
| VAC (V) | 125 | |
| VDC (V) | 125 | |
| Package Size | 2.36 x 7.11mm | |
| Opening | Very Fast-Acting (FF) |





