Part Number: 0277015.
Series: 277
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 15 | |
| VAC (V) | 32 | |
| VDC (V) | 32 | |
| Package Size | 2.36 x 9.14mm | |
| Opening | Very Fast-Acting (FF) |





