Part Number: 0592.750S
Series: 592S
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.75 | |
| VAC (V) | 500 | |
| Package Size | Midget/5AG | |
| Opening | Fast-Acting (F) |
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.75 | |
| VAC (V) | 500 | |
| Package Size | Midget/5AG | |
| Opening | Fast-Acting (F) |