Part Number: 0593.800S
Series: 593S
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.8 | |
| VAC (V) | 250 | |
| Package Size | Midget/5AG | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay |





