Part Number: CBO015
Series: CBO
CBO Series - Fast-Acting Stud Mounted Limiter Fuse For Fork-Lift Trucks and Other Battery Operated Equipment
CBO fast-acting, CCK and CCL dual-element time-delay fuses are recommended for fork-lift trucks and other similar battery-operated equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 15 | |
| VDC (V) | 32 | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 10000A@32VDC |





