Part Number: CCK300
Series: CCK
CCK Series - Time-Delay Stud Mounted Limiter Fuse For Fork-Lift Trucks and Other Battery Operated Equipment
CBO fast-acting, CCK and CCL dual-element time-delay fuses are recommended for fork-lift trucks and other similar battery-operated equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 300 | |
| VDC (V) | 48 | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 10000A@48VDC |





