Part Number: CNL150
Series: CNL
CNL Series - Stud Mounted Limiter Fuse
CNL fast-acting and CNN very fast-acting fuses are recommended for use on battery-operated lift-trucks and other low voltage battery-operated equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 150 | |
| VDC (V) | 32 | |
| VAC (V) | 32 | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 2500A@32VDC |





