Part Number: CNN150
Series: CNN

Bookmark and Share
CNN Series - Stud Mounted Limiter Fuse

CNL fast-acting and CNN very fast-acting fuses are recommended for use on battery-operated lift-trucks and other low voltage battery-operated equipment.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 150
VDC (V) 48
VAC (V) 125
Opening Fast-Acting (F)
Interrupt Rating 2500A@48VDC
Interrupt Rating 2500A@75VAC