Part Number: 0274.500
Series: 274

Bookmark and Share
274 Series - FM02 Very Fast-Acting Military Fuses (commercial equivalent - 273 Series)


Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.5
VDC (V) 125
VAC (V) 125
Opening Very Fast-Acting (FF)
Package Size TR3®/MICRO™ (6x8mm)
Nominal Melting I2T (A2sec) 0.0716
Nominal Cold Resistance (Ohms) 0.167
Interrupt Rating 10000A@125VDC
Interrupt Rating 10000A@125VAC