Part Number: CCMR175
Series: CCMR
CCMR Series - Class CC Dual Element Time Delay Fuse for Short-Circuit Protection of Motor Branch-circuits
For space-saving protection of motor circuits up to 40 HP**, we recommend Littelfuse POWR-PRO CCMR series fuses.
Applications:
Three types of Class CC Fuses, specifically designed to protect different types of components:
- These fuses are the only true dual-element time-delay CC fuses specifically engineered for motor branch circuit protection.
- They provide Type II protection (no damage) to both NEMA-rated and the more sensitive IEC (International Electromechanical Commission) type motor circuit components.
- CCMR series fuses are now available in larger sizes — from 35 to 60 amperes! No other 600V fuse is available with this current carrying capacity in a package this small.
- Compared to other UL Listed fuses, Class CC fuses are the most current limiting, rating for rating.
- Because they are physically compact, they provide this superior protection in a fraction of the space required by other fuse classes.
Applications:
Three types of Class CC Fuses, specifically designed to protect different types of components:
- Motor protection – CCMR series; dual-element, time-delay fuses specifically designed to protect motor circuits up to 40 HP**.
- Small transformer protection (control power transformers) – KLDR series, time-delay fuses designed to withstand the high magnetizing inrush of transformers.
- General purpose protection of equipment requiring fast overload protection – KLKR series, fast-acting fuses used for protection of equipment containing solid-state devices or other electronic components requiring fast response on overloads.
- 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
- Extremely current limiting — Reduces damage caused by heating and magnetic effects of short-circuit currents…stops damaging short-circuit faster than any mechanical protective device.
- Class CC fuses are the smallest 600V, 200,000 A.I.R. fuses approved for branch circuit protection.
- Current limiting design often permits use of readily available, less costly equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 17.5 | |
| VDC (V) | 500 | |
| VAC (V) | 600 | |
| Package Size | Class CC | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 200000A@600VAC | |
| Interrupt Rating | 20000A@500VDC |





