Part Number: KLKD006
Series: KLKD
KLKD Series - AC/DC Rated Fast-Acting Midget Fuse
- Fast-acting, high-interrupting capacity, current-limiting type fuse.
- Especially suited for DC control circuits, street lighting, H.I.D. lighting, computers, and other applications.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 6 | |
| VDC (V) | 600 | |
| VAC (V) | 600 | |
| Package Size | Midget/5AG | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 100000A@600VAC | |
| Interrupt Rating | 15000A@600VDC |





