Part Number: KLKR025
Series: KLKR

- Class CC - Series Data Sheet
- Littelfuse-Fuses-CC-CD.pdf
- (403,393 bytes)
- Last Uploaded: October 12, 2011
KLKR Series - Class CC Fast-Acting Fuse
Applications:
Three types of Class CC Fuses, specifically designed to protect different types of components:
- KLKR series Class CC fuses are fast-acting fuses intended for general-purpose branch circuit protection.
- Their compact size, fast-acting overload response, and their highly current limiting design make them ideal for use in OEM equipment and control panels.
- Solid-state devices such as SCRs and other electronic equipment generally require fast-acting protection.
- Compared to other UL Listed fuses, Class CC fuses are the most current limiting, rating for rating.
- Because they are physically compact, they provide this superior protection in a fraction of the space required by other fuse classes.
Applications:
Three types of Class CC Fuses, specifically designed to protect different types of components:
- Motor protection – CCMR series; dual-element, time-delay fuses specifically designed to protect motor circuits up to 40 HP**.
- Small transformer protection (control power transformers) – KLDR series, time-delay fuses designed to withstand the high magnetizing inrush of transformers.
- General purpose protection of equipment requiring fast overload protection – KLKR series, fast-acting fuses used for protection of equipment containing solid-state devices or other electronic components requiring fast response on overloads.
- 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes.
- Extremely current limiting — Reduces damage caused by heating and magnetic effects of short-circuit currents…stops damaging short-circuit faster than any mechanical protective device.
- Class CC fuses are the smallest 600V, 200,000 A.I.R. fuses approved for branch circuit protection.
- Current limiting design often permits use of readily available, less costly equipment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 25 | |
| VDC (V) | 300 | |
| VAC (V) | 600 | |
| Package Size | Class CC | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 200000A@600VAC | |
| Interrupt Rating | 20000A@300VDC |





