Part Number: R45101.6
Series: 451

Bookmark and Share

Replaced By 045101.6

451 Series - NANO Very Fast-Acting Subminiature Surface Mount Fuse

The Nano2 SMF Fuse is a very small, square surface mount fuse that is also available in a surface mount holder.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 1.6
VDC (V) 125
VAC (V) 125
Opening Very Fast-Acting (FF)
Package Size 6.10 x 2.69mm
Nominal Melting I2T (A2sec) 1.06
Nominal Cold Resistance (Ohms) 0.058
Interrupt Rating 300A@32VDC
Interrupt Rating 50A@125VDC
Interrupt Rating 50A@125VAC
Body Ceramic
Marking Code 1.6A LF
Moisture Sensitivity Level 1
Operating Temperature (deg C) -55°C - + 125°C