Part Number: R451015
Series: 451

Bookmark and Share

Replaced By 0451015.

451 Series - NANO Very Fast-Acting Subminiature Surface Mount Fuse

The Nano2 SMF Fuse is a very small, square surface mount fuse that is also available in a surface mount holder.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 15
VDC (V) 65
VAC (V) 65
Opening Very Fast-Acting (FF)
Package Size 6.10 x 2.69mm
Nominal Melting I2T (A2sec) 97.82
Nominal Cold Resistance (Ohms) 0.0037
Interrupt Rating 300A@24VDC
Interrupt Rating 50A@65VDC
Interrupt Rating 50A@65VAC
Body Ceramic
Marking Code 15A LF
Moisture Sensitivity Level 1
Operating Temperature (deg C) -55°C - + 125°C