Part Number: 0454003
Series: 454

Bookmark and Share
454 Series - NANO Slo-Blo® Subminiature Surface Mount Fuse

The NANO2 Slo-Blo fuse has enhanced inrush withstand characteristics over the NANO2 Fast-Acting fuse. The unique time delay feature of this fuse design helps solve the problem of nuisance “opening” by accommodating inrush currents that normally cause a fast-acting fuse to open.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 3
VDC (V) 125
VAC (V) 125
Opening Slo-Blo®/Time Lag (T)/Time Delay
Package Size 6.10 x 2.69mm
Nominal Melting I2T (A2sec) 20.16
Nominal Cold Resistance (Ohms) 0.034
Interrupt Rating 300A@32VDC
Interrupt Rating 50A@125VDC
Interrupt Rating 50A@125VAC
Body Ceramic
Marking Code LF T 3A
Moisture Sensitivity Level 1
Operating Temperature (deg C) -55°C - + 125°C