Part Number: 0464004
Series: 464

Bookmark and Share
464 Series - NANO 250V UMF Fast-Acting Miniature Fuse

  • The Surface Mount Nano2 250V UMF product family comlies with IEC Publication IEC 60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted by UL/CSA making it the first global fuse standard.
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Product is marked on top surface with current rating, voltage rating, breaking capacity symbol, time/current characteristic symbol, UMF distinctive symbol and the Littelfuse trademark.
  • Product is compatible with lead free solders and higher temperature profiles.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 4
VAC (V) 250
Opening Fast-Acting (F)
Package Size 12.1 x 4.5mm
Nominal Melting I2T (A2sec) 15.1
Nominal Cold Resistance (Ohms) 0.018
Interrupt Rating 100A@250VAC
Body Ceramic
Marking Code LF F4AL AC 250V
Moisture Sensitivity Level TBD
Operating Temperature (deg C) -55°C - + 125°C