Part Number: 0465002
Series: 465

Bookmark and Share
465 Series - NANO 250V UMF Time Lag Miniature Fuse

  • The Surface Mount Nano2 250V UMF product family complies with IEC Publication IEC 60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted by UL/CSA making it the first global fuse standard.
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Product is compatible with lead free solders and higher temperature profiles.
  • RoHS Compliant

Electrical Characteristics

Help Property Value
Ampere Rating (A) 2
VAC (V) 250
Opening Slo-Blo®/Time Lag (T)/Time Delay
Package Size 12.1 x 4.5mm
Nominal Melting I2T (A2sec) 14.9
Nominal Cold Resistance (Ohms) 0.039
Interrupt Rating 100A@250VAC
Body Ceramic
Marking Code LF T2AL AC 250V
Moisture Sensitivity Level TBD
Operating Temperature (deg C) -55°C - + 125°C