Download Datasheet


Bookmark and Share
Series: 265
265 Series - PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Resistance
(Ω)
IR Stock Sample
Cart
0265.062 0.062 125 125 7 300A@125VDC
50A@125VAC
[Check] n/a
0265.125 0.125 125 125 2.1 300A@125VDC
50A@125VAC
[Check] n/a
0265.250 0.25 125 125 0.71 300A@125VDC
50A@125VAC
[Check] n/a
0265.375 0.375 125 125 0.42 300A@125VDC
50A@125VAC
[Check] n/a
0265.500 0.5 125 125 0.28 300A@125VDC
50A@125VAC
[Check] n/a
0265.750 0.75 125 125 0.177 300A@125VDC
50A@125VAC
[Check] n/a
0265001. 1 125 125 0.125 300A@125VDC
50A@125VAC
[Check] n/a
0265002. 2 125 125 0.055 300A@125VDC
50A@125VAC
[Check] n/a
0265003. 3 125 125 0.0352 300A@125VDC
50A@125VAC
[Check] n/a
0265005. 5 125 125 0.014 300A@125VDC
50A@125VAC
[Check] n/a
0265007. 7 125 125 0.01 300A@125VDC
50A@125VAC
[Check] n/a
026501.5 1.5 125 125 0.08 300A@125VDC
50A@125VAC
[Check] n/a
0265010. 10 125 125 0.0065 300A@125VDC
50A@125VAC
[Check] n/a
0265015. 15 32 32 0.004 300A@32VDC
50A@32VAC
[Check] n/a
026502.5 2.5 125 125 0.042 300A@125VDC
50A@125VAC
[Check] n/a