Part Number: 0265015.
Series: 265

Bookmark and Share
265 Series - PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse


Electrical Characteristics

Help Property Value
Ampere Rating (A) 15
VAC (V) 32
VDC (V) 32
Package Size 2.36 x 7.11mm
Opening Very Fast-Acting (FF)
Nominal Cold Resistance (Ohms) 0.004
Interrupt Rating 300A@32VDC
Interrupt Rating 50A@32VAC