Download Datasheet

  • Semiconductor Data Sheet
  • Littelfuse-Fuses-Traditional-Semiconductor.pdf
  • (861,810 bytes)
  • Last Uploaded: October 12, 2011

Bookmark and Share
Series: KLC
KLC Series Very Fast-Acting Semiconductor Fuse
Designed to protect today’s equipment and systems, Littelfuse semiconductor fuses are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. By using advanced metallurgical, polymer, and materials research; mathematical modeling, and computerized statistical analysis; Littelfuse engineers have redefined “State-of-the-Art.”

Applications
Designed specifically for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCR’s), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, DC power supplies, and in a wide range of electronic equipment. May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.

Safety
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes . . . meets present and future system requirements. (Note: L15S series has 100,000 A.I.R.)
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — Littelfuse semiconductor fuses are recognized under the components program of Underwriters Laboratories, Inc., and carry the mark. UL Recognized semiconductor fuses may be used to provide supplementary protection in UL listed equipment. Longer Equipment Life
    • Low Watt Losses — Means less heating and power consumption in circuit.
    • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse semiconductor fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) IR Stock Sample
    Cart
    KLC001 1 600 200000A@600VAC [Check] [Add]
    KLC002 2 600 200000A@600VAC [Check] [Add]
    KLC003 3 600 200000A@600VAC [Check] [Add]
    KLC004 4 600 200000A@600VAC [Check] [Add]
    KLC005 5 600 200000A@600VAC [Check] [Add]
    KLC006 6 600 200000A@600VAC [Check] [Add]
    KLC007 7 600 200000A@600VAC [Check] [Add]
    KLC008 8 600 200000A@600VAC [Check] [Add]
    KLC010 10 600 200000A@600VAC [Check] [Add]
    KLC012 12 600 200000A@600VAC [Check] [Add]
    KLC015 15 600 200000A@600VAC [Check] [Add]
    KLC020 20 600 200000A@600VAC [Check] [Add]
    KLC025 25 600 200000A@600VAC [Check] [Add]
    KLC030 30 600 200000A@600VAC [Check] [Add]
    KLC035 35 600 200000A@600VAC [Check] [Add]
    KLC040 40 600 200000A@600VAC [Check] [Add]
    KLC045 45 600 200000A@600VAC [Check] [Add]
    KLC050 50 600 200000A@600VAC [Check] [Add]
    KLC060 60 600 200000A@600VAC [Check] [Add]
    KLC070 70 600 200000A@600VAC [Check] [Add]
    KLC080 80 600 200000A@600VAC [Check] [Add]
    KLC090 90 600 200000A@600VAC [Check] [Add]
    KLC100 100 600 200000A@600VAC [Check] [Add]
    KLC110 110 600 200000A@600VAC [Check] [Add]
    KLC125 125 600 200000A@600VAC [Check] [Add]
    KLC150 150 600 200000A@600VAC [Check] [Add]
    KLC17.5 17.5 600 200000A@600VAC [Check] [Add]
    KLC175 175 600 200000A@600VAC [Check] [Add]
    KLC200 200 600 200000A@600VAC [Check] [Add]
    KLC225 225 600 200000A@600VAC [Check] [Add]
    KLC250 250 600 200000A@600VAC [Check] [Add]
    KLC300 300 600 200000A@600VAC [Check] [Add]
    KLC350 350 600 200000A@600VAC [Check] [Add]
    KLC400 400 600 200000A@600VAC [Check] [Add]
    KLC450 450 600 200000A@600VAC [Check] [Add]
    KLC500 500 600 200000A@600VAC [Check] [Add]
    KLC600 600 600 200000A@600VAC [Check] [Add]
    KLC700 700 600 200000A@600VAC [Check] [Add]
    KLC800 800 600 200000A@600VAC [Check] [Add]