Download Datasheet

  • Semiconductor Data Sheet
  • Littelfuse-Fuses-Traditional-Semiconductor.pdf
  • (861,810 bytes)
  • Last Uploaded: October 12, 2011

Bookmark and Share
Series: L15S
L15S Series - Very Fast-Acting Semiconductor Fuse
Designed to protect today’s equipment and systems, Littelfuse semiconductor fuses are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. By using advanced metallurgical, polymer, and materials research; mathematical modeling, and computerized statistical analysis; Littelfuse engineers have redefined “State-of-the-Art.”

Applications
Designed specifically for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCR’s), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, DC power supplies, and in a wide range of electronic equipment. May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.

Safety
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes . . . meets present and future system requirements. (Note: L15S series has 100,000 A.I.R.)
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — Littelfuse semiconductor fuses are recognized under the components program of Underwriters Laboratories, Inc., and carry the mark. UL Recognized semiconductor fuses may be used to provide supplementary protection in UL listed equipment. Longer Equipment Life
    • Low Watt Losses — Means less heating and power consumption in circuit.
    • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse semiconductor fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
    Cart
    L15S001 1 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S002 2 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S003 3 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S004 4 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S005 5 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S006 6 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S007 7 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S008 8 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S009 9 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S010 10 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S012 12 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S015 15 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S020 20 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S025 25 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S030 30 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S035 35 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S040 40 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S040-100 40 150 [Check] [Add]
    L15S045 45 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S050 50 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S050-100 50 150 [Check] [Add]
    L15S060 60 150 150 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S060-100 60 150 [Check] [Add]
    L15S070 70 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S080 80 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S090 90 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S100 100 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S1000 1000 150 100 100000A@150VAC
    20000A@100VDC
    [Check] [Add]
    L15S125 125 150 100 100000A@150VAC
    20000A@100VDC
    [Check] [Add]
    L15S150 150 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S200 200 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S250 250 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S300 300 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S350 350 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S400 400 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S400KTA 400 150 [Check] [Add]
    L15S450 450 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S500 500 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S600 600 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]
    L15S800 800 150 100 20000A@100VDC
    100000A@150VAC
    [Check] [Add]