Download Datasheet

Series: L60S
L60S Series - Very Fast-Acting Semiconductor Fuse
Technology: Fuses
Designed to protect today’s equipment and systems, Littelfuse semiconductor fuses are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. By using advanced metallurgical, polymer, and materials research; mathematical modeling, and computerized statistical analysis; Littelfuse engineers have redefined “State-of-the-Art.”

Applications
Designed specifically for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCR’s), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, DC power supplies, and in a wide range of electronic equipment. May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.

Safety
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes . . . meets present and future system requirements. (Note: L15S series has 100,000 A.I.R.)
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — Littelfuse semiconductor fuses are recognized under the components program of Underwriters Laboratories, Inc., and carry the mark. UL Recognized semiconductor fuses may be used to provide supplementary protection in UL listed equipment. Longer Equipment Life
    • Low Watt Losses — Means less heating and power consumption in circuit.
    • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse semiconductor fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) IR Stock Sample
    Cart
    L60S001. 1 600 200000A@600VAC [Check] [Add]
    L60S002. 2 600 200000A@600VAC [Check] [Add]
    L60S003. 3 600 200000A@600VAC [Check] [Add]
    L60S004. 4 600 200000A@600VAC [Check] [Add]
    L60S005. 5 600 200000A@600VAC [Check] [Add]
    L60S006. 6 600 200000A@600VAC [Check] [Add]
    L60S008. 8 600 200000A@600VAC [Check] [Add]
    L60S010. 10 600 200000A@600VAC [Check] [Add]
    L60S012. 12 600 200000A@600VAC [Check] [Add]
    L60S015. 15 600 200000A@600VAC [Check] [Add]
    L60S020. 20 600 200000A@600VAC [Check] [Add]
    L60S025. 25 600 200000A@600VAC [Check] [Add]
    L60S030. 30 600 200000A@600VAC [Check] [Add]
    L60S035. 35 600 200000A@600VAC [Check] [Add]
    L60S040. 40 600 200000A@600VAC [Check] [Add]
    L60S045. 45 600 200000A@600VAC [Check] [Add]
    L60S050. 50 600 200000A@600VAC [Check] [Add]
    L60S060. 60 600 200000A@600VAC [Check] [Add]
    L60S070. 70 600 200000A@600VAC [Check] [Add]
    L60S080. 80 600 200000A@600VAC [Check] [Add]
    L60S090. 90 600 200000A@600VAC [Check] [Add]
    L60S100. 100 600 200000A@600VAC [Check] [Add]
    L60S125. 125 600 200000A@600VAC [Check] [Add]
    L60S150. 150 600 200000A@600VAC [Check] [Add]
    L60S17.5 17.5 600 200000A@600VAC [Check] [Add]
    L60S175. 175 600 200000A@600VAC [Check] [Add]
    L60S200. 200 600 200000A@600VAC [Check] [Add]
    L60S225. 225 600 200000A@600VAC [Check] [Add]
    L60S250. 250 600 200000A@600VAC [Check] [Add]
    L60S300. 300 600 200000A@600VAC [Check] [Add]
    L60S350. 350 600 200000A@600VAC [Check] [Add]
    L60S400. 400 600 200000A@600VAC [Check] [Add]
    L60S450. 450 600 200000A@600VAC [Check] [Add]
    L60S500. 500 600 200000A@600VAC [Check] [Add]
    L60S600. 600 600 200000A@600VAC [Check] [Add]
    L60S700. 700 600 200000A@600VAC [Check] [Add]
    L60S800. 800 600 200000A@600VAC [Check] [Add]