Download Datasheet

Series: L70S
L70S Series - Very Fast-Acting Semiconductor Fuse
Technology: Fuses
Designed to protect today’s equipment and systems, Littelfuse semiconductor fuses are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. By using advanced metallurgical, polymer, and materials research; mathematical modeling, and computerized statistical analysis; Littelfuse engineers have redefined “State-of-the-Art.”

Applications
Designed specifically for supplementary protection of semiconducting devices such as silicon controlled rectifiers (SCR’s), diodes, thyristors, triacs, transistors, and similar solid-state devices. These devices are used in power equipment including variable speed drives, power rectifiers, UPS systems, DC power supplies, and in a wide range of electronic equipment. May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required.

Safety
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes . . . meets present and future system requirements. (Note: L15S series has 100,000 A.I.R.)
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.
  • UL Recognized — Littelfuse semiconductor fuses are recognized under the components program of Underwriters Laboratories, Inc., and carry the mark. UL Recognized semiconductor fuses may be used to provide supplementary protection in UL listed equipment. Longer Equipment Life
    • Low Watt Losses — Means less heating and power consumption in circuit.
    • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse semiconductor fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
    Cart
    L70S010. 10 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S015. 15 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S020. 20 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S025. 25 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S030. 30 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S035. 35 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S040. 40 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S050. 50 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S060. 60 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S070. 70 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S080. 80 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S090. 90 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S100. 100 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S125. 125 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S150. 150 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S175. 175 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S200. 200 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S225. 225 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S250. 250 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S300. 300 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S350. 350 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S400. 400 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S450. 450 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S500. 500 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S600. 600 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S700. 700 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]
    L70S800. 800 700 650 20000A@650VDC
    200000A@700VAC
    [Check] [Add]