Part Number: LA100P1000-4
Series: LA100P

Bookmark and Share
LA100P Series - Very Fast-Acting Semiconductor Fuse

Littelfuse’s LA100P semiconductor protection fuses are rated 1000V, extending the range of protection for UPS systems, AC and DC drives, reduced voltage motor starters and similar applications where lower l2t and superior reliability are needed. With ratings from 15-1000 amperes, a wide range of high voltage applications can be served.

Features:
  • Low l2t minimizes damage to protected components on short circuit.
  • Controlled arc voltage reduces stress to circuit components during fuse clearing.
Applications:
  • Protection of UPS systems, AC/DC drives, reduced voltage motor starters and other 1000V or less semiconductor devices.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 1000
VDC (V) 750
VAC (V) 1000
Opening Very Fast-Acting (FF)
Interrupt Rating 100000A@750VDC
Interrupt Rating 200000A@1000VAC