Download Datasheet

Series: LA120X
LA120X Series - Very Fast-Acting Semiconductor Fuse
Technology: Fuses
Littelfuse’s LA120X semiconductor protection fuses, rated ½ through 30A, 1200 VAC are popular for use in traction drive auxiliary circuits and similar applications. LA120X fuses are also suitable for use on 1000VDC auxiliary circuits with low time constants.

Features:
  • 1000 Volt DC rating for a wide range of circuits.
  • Compact size fits in where competitive sizes will not fit.
Applications
  • Protection of traction drive auxiliary circuits, etc.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
Cart
LA120X1-1 1 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X1/2-1 0.5 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X10-1 10 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X15-1 15 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X2-1 2 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X20-1 20 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X25-1 25 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X3-1 3 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X30-1 30 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X4-1 4 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X5-1 5 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]
LA120X6-1 6 1200 1000 100000A@1000VDC
100000A@1200VAC
[Check] [Add]