Part Number: LA120X15-1
Series: LA120X

- LA120x Series Semiconductor Fuse Data Sheet
- LA120X.pdf
- (93,309 bytes)
- Last Uploaded: December 05, 2006
LA120X Series - Very Fast-Acting Semiconductor Fuse
Littelfuse’s LA120X semiconductor protection fuses, rated ½ through 30A, 1200 VAC are popular for use in traction drive auxiliary circuits and similar applications. LA120X fuses are also suitable for use on 1000VDC auxiliary circuits with low time constants.
Features:
Features:
- 1000 Volt DC rating for a wide range of circuits.
- Compact size fits in where competitive sizes will not fit.
- Protection of traction drive auxiliary circuits, etc.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 15 | |
| VDC (V) | 1000 | |
| VAC (V) | 1200 | |
| Opening | Very Fast-Acting (FF) | |
| Interrupt Rating | 100000A@1000VDC | |
| Interrupt Rating | 100000A@1200VAC |





