Download Datasheet


Bookmark and Share
Series: LA15QS
LA15QS Series - Very Fast-Acting Semiconductor Fuse
Littelfuse’s LA15QS series Semiconductor fuses were designed for the specific protection of diodes and other semiconductor devices rated 150VAC/DC. The LA15QS product lines compact design is perfect for those applications that have limitations on available space.

Features
  • Low l2t minimizes damage to protected components on short circuit.
  • Controlled arc voltage reduces stress to circuit components during fuse clearing.
  • Choice of mounting types provides options for unique termination requirements.
  • Indicator options allow identification of blown fuses.
Applications:
  • Protection of heavy duty devices such as electromechanical rectifiers.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) IR Stock Sample
Cart
LA15QS1-2 1 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS10-2 10 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS100-4 100 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS100-4TI 100 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1000-128 1000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1000-128IL 1000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1000-4 1000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1000-4IL 1000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1000-4TI 1000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS12-2 12 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1200-128 1200 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1200-128IL 1200 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS130-4 130 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS130-4TI 130 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS15-2 15 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS150-4 150 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS150-4IL 150 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS150-4TI 150 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1500-128 1500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS1500-128IL 1500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS2-2 2 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS20-2 20 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS200-4 200 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS200-4IL 200 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS2000-128 2000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS2000-128IL 2000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS25-2 25 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS250-4 250 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS250-4TI 250 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS2500-128 2500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS2500-128IL 2500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS3-2 3 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS30-2 30 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS300-4 300 150 150 100000A@150VDC
100000A@150VAC
[Check] n/a
LA15QS300-4IL 300 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS300-4TI 300 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS3000-128 3000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS3000-128IL 3000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS35-1 35 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS350-4 350 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS350-4TI 350 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS3500-128 3500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS4-2 4 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS40-1 40 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS40-4TI 40 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS400-4 400 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS400-4IL 400 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS400-4TI 400 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS4000-128 4000 150 150 [Check] [Add]
LA15QS4000-128IL 4000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS45-1 45 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS450-4 450 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS450-4IL 450 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS5-2 5 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS50-1 50 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS50-4 50 150 150 [Check] [Add]
LA15QS500-4 500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS500-4IL 500 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS5000-128 5000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS55-1 55 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS6-2 6 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS60-1 60 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS600-4 600 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS600-4IL 600 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS6000-128 6000 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS7-2 7 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS70-4 70 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS70-4TI 70 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS8-2 8 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS80-4 80 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS80-4TI 80 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS800-4 800 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]
LA15QS90-4 90 150 150 100000A@150VDC
100000A@150VAC
[Check] [Add]