Part Number: LA15QS1000-4
Series: LA15QS

Bookmark and Share
LA15QS Series - Very Fast-Acting Semiconductor Fuse

Littelfuse’s LA15QS series Semiconductor fuses were designed for the specific protection of diodes and other semiconductor devices rated 150VAC/DC. The LA15QS product lines compact design is perfect for those applications that have limitations on available space.

Features
  • Low l2t minimizes damage to protected components on short circuit.
  • Controlled arc voltage reduces stress to circuit components during fuse clearing.
  • Choice of mounting types provides options for unique termination requirements.
  • Indicator options allow identification of blown fuses.
Applications:
  • Protection of heavy duty devices such as electromechanical rectifiers.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 1000
VDC (V) 150
VAC (V) 150
Opening Very Fast-Acting (FF)
Interrupt Rating 100000A@150VDC
Interrupt Rating 100000A@150VAC