Part Number: LA15QS4000-128
Series: LA15QS
LA15QS Series - Very Fast-Acting Semiconductor Fuse
Littelfuse’s LA15QS series Semiconductor fuses were designed for the specific protection of diodes and other semiconductor devices rated 150VAC/DC. The LA15QS product lines compact design is perfect for those applications that have limitations on available space.
Features
Features
- Low l2t minimizes damage to protected components on short circuit.
- Controlled arc voltage reduces stress to circuit components during fuse clearing.
- Choice of mounting types provides options for unique termination requirements.
- Indicator options allow identification of blown fuses.
- Protection of heavy duty devices such as electromechanical rectifiers.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 4000 | |
| VDC (V) | 150 | |
| VAC (V) | 150 | |
| Opening | Very Fast-Acting (FF) |





